,Model##other##,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Back##length##inches,Water Connection Diameter##pipe_size##inches,Water Connection Offset Back##length##inches,Water Supply Connection Offset Left##length##inches,Water Return Connection Offset Left##length##inches,SubBase Height##length##inches,SubBase Length##length##inches,SubBase Width##length##inches,SubBase Offset Back##length##inches,SubBase Offset Left##length##inches,SubBase Material Thickness##length##inches,Piping and Electrical Area Length##length##inches,Piping and Electrical Area Width##length##inches,Piping and Electrical Area Offset Back##length##inches,Piping and Electrical Area Offset Left##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
"Size 007, Low Sill",WMH??007,R-410A,46,10.75,22.5,ROTARY,0.75,5.25,0.625,1.6,4,1.5,1,45.375,10.25,0.22,0.3125,0.25,6.8,5.5,0.7,6.625,18,18,18,18,0,0,Valid - Type loaded via type catalog,1
"Size 009, Low Sill",WMH??009,R-410A,46,10.75,22.5,ROTARY,0.75,5.25,0.625,1.6,4,1.5,1,45.375,10.25,0.22,0.3125,0.25,6.8,5.5,0.7,6.625,18,18,18,18,0,0,Valid - Type loaded via type catalog,1
"Size 012, Low Sill",WMH??012,R-410A,46,10.75,22.5,ROTARY,0.75,5.25,0.625,1.6,4,1.5,1,45.375,10.25,0.22,0.3125,0.25,6.8,5.5,0.7,6.625,18,18,18,18,0,0,Valid - Type loaded via type catalog,1
"Size 015, Low Sill",WMH??015,R-410A,54,10.75,22.5,ROTARY,0.75,5.25,0.625,1.6,4,1.5,1,53.375,10.25,0.22,0.3125,0.25,6.8,5.5,0.7,6.625,18,18,18,18,0,0,Valid - Type loaded via type catalog,1
"Size 018, Low Sill",WMH??018,R-410A,54,10.75,22.5,ROTARY,0.75,5.25,0.625,1.6,4,1.5,1,53.375,10.25,0.22,0.3125,0.25,6.8,5.5,0.7,6.625,18,18,18,18,0,0,Valid - Type loaded via type catalog,1
"Size 007, High Sill",WMH??007,R-410A,46,10.75,25,ROTARY,0.75,5.25,0.625,1.6,4,1.5,3.5,45.375,10.25,0.22,0.3125,0.25,6.8,5.5,0.7,6.625,18,18,18,18,0,0,Valid - Type loaded via type catalog,1
"Size 009, High Sill",WMH??009,R-410A,46,10.75,25,ROTARY,0.75,5.25,0.625,1.6,4,1.5,3.5,45.375,10.25,0.22,0.3125,0.25,6.8,5.5,0.7,6.625,18,18,18,18,0,0,Valid - Type loaded via type catalog,1
"Size 012, High Sill",WMH??012,R-410A,46,10.75,25,ROTARY,0.75,5.25,0.625,1.6,4,1.5,3.5,45.375,10.25,0.22,0.3125,0.25,6.8,5.5,0.7,6.625,18,18,18,18,0,0,Valid - Type loaded via type catalog,1
"Size 015, High Sill",WMH??015,R-410A,54,10.75,25,ROTARY,0.75,5.25,0.625,1.6,4,1.5,3.5,53.375,10.25,0.22,0.3125,0.25,6.8,5.5,0.7,6.625,18,18,18,18,0,0,Valid - Type loaded via type catalog,1
"Size 018, High Sill",WMH??018,R-410A,54,10.75,25,ROTARY,0.75,5.25,0.625,1.6,4,1.5,3.5,53.375,10.25,0.22,0.3125,0.25,6.8,5.5,0.7,6.625,18,18,18,18,0,0,Valid - Type loaded via type catalog,1